Copper Automatic Dead End, #3 SOL, #4 STR Copper, 6A CW, Semi-Flex Bail.

Brand:

FARGO

Catalog ID:

GD113R

Copper Automatic Dead End, #3 SOL, #4 STR Copper, 6A CW, Conductor Range .22 - .23" (5.7- 5.9 mm), Semi-Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option
Semi-Flex Bail
EU RoHS Indicator
Contact Manufacturer
Material
Copper; Steel
Material - Bail
Stainless Steel
Material - Shell
Copper Alloy
Product Category
Semi-Flex Bail
Type
Automatic
UPC
096359307983

Dimensions

Length
6.88 in
Weight
0.2 lb
Width
0.78 in

Conductor Related

Conductor Diameter - Maximum
0.23
Conductor Diameter - Minimum
0.22
Conductor Diameter Range
0.22 - 0.23

Logistics

Pallet Quantity
7200