Strain Clamp, Quadrant

Brand:

ANDERSON

Catalog ID:

PG46N

Strain Clamp, Quadrant ,#6 (7 STR) to 3/0 (19 STR) Aluminum, #6 (6/1) to 3/0 (6/1) ACSR, Conductor Range 0.18 - .52 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR and aluminum alloy conductor.

Add "S" for socket OR "C" for clevis fitting options

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Fitting Type
None
Material
Aluminum
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Product Category
Quadrant
Strength Rating - Ultimate Body
8000 lb
Style
PG
Type
Bolted
U-Bolts
2 in
UPC
096359323686

Dimensions

Angle - Groove
90 °
Clevis Opening
0.6875 in
Diameter - Bolt
0.375 in
Diameter - Pin
0.625 in
Dimensions
1.063 in x 0.688 in x 4.750 in
Height
4.75 in
Length
1.063 in
Weight
1.1 lb
Width
0.688 in

Electrical Ratings

Voltage Application
Standard

Conductor Related

Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.52
Conductor Diameter - Minimum
0.18
Conductor Diameter Range
0.18 - 0.52

Logistics

Pallet Quantity
1600