text.skipToContent text.skipToNavigation

Compression Deadend

by FARGO 

Catalog ID: SEDA2208SSAC

Compression Deadend, Conventional 2-Die, Single Tongue, for ACSS 556.5 kcmil 24/7, With Terminal

Product Details

General

Aluminum Die 24AH
Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Conventional (2 die system)
Inhibitor Loaded No
Material Aluminum; Steel
Material - Body Seamless Extruded Aluminum Alloy
Material - Eye Galvanized Forged Steel
Material - Hardware Aluminum Alloy
Material - Terminal Seamless Extruded Aluminum Alloy
Number of Bolt Holes 2
Number of Pad Holes 0
Press Minimum 60 to
Product Category Assemblies
Style Conventional 2-Die, Single Tongue
Tension Range 0 lb
Type Compression
UPC 096359637721

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Outside 0.914 in
Diameter - Pad Bolt 0 in
Length - Pin 0 in
Length Before Compression 19 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Width - Pad 2.5 in

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Compatibility ACSS-Parakeet-556.5-24/7
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Logistics

Pallet Quantity 120 EA

Resources/Downloads