text.skipToContent text.skipToNavigation

Compression Deadend

by FARGO 

Catalog ID: SEDA6328

Compression Deadend, Conventional 2-Die, Single Tongue, for ACSR 2156.0 kcmil 84/19, With Terminal

  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Elements that sparkle create an instant statement within the home, making the Glimmer collection the definition of livable luxury
  • Features Silver Ridge finish
  • Uses two 60-watt max. medium base bulbs (sold separately)
  • This contemporary interpretation features clear glass ornaments and is ideal for a variety of interior settings
  • Suitable for walk-in closets and dressing rooms
  • Ideal for transitional, traditional and luxe design styles
  • Shop other styles and sizes within the Glimmer family.

Product Details

General

Aluminum Die 44AH
Bolt Installation Torque (Recommended) 0 ft-lbs
Can be mounted up or down No
Category General Close-to-Ceiling
Compression Method Conventional (2 die system)
Convertible fixture includes both mounts Yes
Finish Name Silver Ridge
Finish Type painted
Inhibitor Loaded No
Material Aluminum; Steel
Material - Body Seamless Extruded Aluminum Alloy
Material - Eye Galvanized Forged Steel
Material - Hardware Aluminum Alloy
Material - Terminal Seamless Extruded Aluminum Alloy
Mount location Semi-Flush Convertible
Number of Bolt Holes 4
Number of Lamps Total 2
Number of Pad Holes 0
Press Minimum 100 to
Product Category Assemblies
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main E26
Style Conventional 2-Die, Single Tongue
Tension Range 0 lb
Type Compression
UPC 096359698128
Warranty Length 1 year limited warranty

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Outside 1.762 in
Length - Pin 0 in
Length Before Compression 26.4 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Weight 19.600 lb
Width - Pad 4 in

Electrical Ratings

Lamp Wattage 60 W
Voltage Application EHV; Standard

Conductor Related

Conductor Compatibility ACSR-Bluebird-2156-84/19
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Ground Wire Color copper tinned
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

ENERGY STAR Certified No
Energy Efficient No

Resources/Downloads