text.skipToContent text.skipToNavigation

Compression Deadend

by FARGO 

Catalog ID: 861022J

Compression Deadend, Static Wire, U-bolt Pad, for EHS Steel, Alumoweld(R), Dia. Range 0.306 - 0.312

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Compression Method Single Die
Material Steel
Material - Body Galvanized Forged Steel
Material - Hardware Aluminum Alloy
Material - Pad Cast Aluminum
Number of Pad Holes 0
Press Minimum 60 to
Product Category Steel
Style Static Wire, U-bolt Pad
Tension Range 0 lb
Type Compression
UPC 096359482369

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Pad Bolt 0 in
Length - Pin 0 in
Length Before Compression 10.6 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Weight 2.000 lb

Conductor Related

Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter - Maximum 0.312 in
Conductor Diameter - Minimum 0.306 in
Conductor Diameter Range 0.306 - 0.312
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Resources/Downloads