text.skipToContent text.skipToNavigation

Deadend Thimble

by ANDERSON 

Catalog ID: DDT07

Deadend Thimble, Ductile Iron, Conductor Range 0 - .875

  • For loop deadending static wire and bare or insulated aluminum or copper phase wires, Magnetic induction heating will occur
  • Product Details

    General

    Material Ductile Iron
    Product Category Thimble Type
    Strength Rating - Ultimate Body 40000 lb
    Style DDT
    Type Bolted
    UPC 096359299974

    Dimensions

    Diameter - Pin 0.75 in
    Weight 2.450 lb

    Conductor Related

    Conductor Diameter - Maximum 0 in
    Conductor Diameter - Minimum 0.875 in

    Logistics

    Pallet Quantity 720 EA

    Resources/Downloads