text.skipToContent text.skipToNavigation

Strain Clamp, Snubbing

by ANDERSON 

Catalog ID: 785012000

Strain Clamp, Snubbing, Ductile Iron, Static Wire Range 0.16 - 0.55 in, Fitting: Socket

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Fitting Type Socket
Material Ductile Iron
Number of Pad Holes 0
Product Category Strain Clamp
Strength Rating - Ultimate Body 14000 lb
Tension Range 0 lb
Type Bolted
UPC 096359252269

Dimensions

Actual Clamp Strand Diameter Range 0 in
Adjustment Step 0 in
Angle - Pad 0 °
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Eye Hole 0 in
Diameter - Inside 0 in
Diameter - Pad Bolt 0 in
Length - Pin 0 in
Take Up 0 in
Thickness - Pad 0 in
Total Adjustment 0 in
Weight 5.290 lb

Conductor Related

Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter - Maximum 0.55 in
Conductor Diameter - Minimum 0.16 in
Conductor Diameter Range 0.16 - 0.55
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Logistics

Pallet Quantity 270 EA

Resources/Downloads