text.skipToContent text.skipToNavigation

Automatic Side Opening Wedge Deadend

by FARGO 

Catalog ID: GDW440A

Automatic Side Opening Wedge Deadend, AAC, AAAC, ACSR, Metric Conductor .230 - .570" (5.8 - 14.5 mm),

  • Wedge design requires no wrenches or special tools, For plated jaws remove "A" suffix
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    Material Aluminum
    Material - Body Aluminum Alloy
    Material - Jaw Aluminum Alloy
    Material - Keeper High Strength Aluminum Alloy
    Material - Pin (Clevis) Galvanized Steel
    Material - Pin (Cotter) Stainless Steel
    Number of Pad Holes 0
    Product Category Wedge
    Tension Range 0 lb
    Type Automatic Side Opening Wedge
    UPC 096359463504

    Dimensions

    Actual Clamp Strand Diameter Range 0 in
    Adjustment Step 0 in
    Angle - Pad 0 °
    Assembly Rating (Ultimate) 8000 lb
    Clamping - Maximum 0 in
    Clamping - Minimum 0 in
    Diameter - Clamping Hardware 0 in
    Diameter - Clevis Pin 0 in
    Diameter - Eye Hole 0 in
    Diameter - Inside 0 in
    Diameter - Pad Bolt 0 in
    Length - Pin 0 in
    Take Up 0 in
    Thickness - Pad 0 in
    Total Adjustment 0 in
    Weight 1.880 lb

    Conductor Related

    Conductor Diameter - Maximum 0.57 in
    Conductor Diameter - Minimum 0.23 in
    Conductor Diameter Range 0.23 - 0.57
    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Logistics

    Carton Quantity 25 EA

    Resources/Downloads