text.skipToContent text.skipToNavigation

Tie, Cable Riser

By FARGO 

Catalog ID: GJ858

By FARGO
Catalog ID:  GJ858
Side Opening PVC Riser Tie

  • 3/8" diameter PVC provides uniform holding power.
  • More Options

    Product Details

    General

    Color Code Yellow
    EU RoHS Indicator No
    Material Composite
    Material - Cover and Body Rigid Black PVC
    Product Category Spacers
    UPC 096359311126

    Dimensions

    Length 16.000 in
    Weight 0.382 lb

    Conductor Related

    Conductor Diameter (Covered) - Maximum 2.1 in
    Conductor Diameter (Covered) - Minimum 1.8 in
    Conductor Diameter (Covered) Range 2.1-1.8
    Conductor Type Covered

    Logistics

    Pallet Quantity 600

    Resources and Downloads