HPS_ID_STT_PRODIMAGE
HPS_ID_STT_PRODIMAGE

SUPER TOP TIE™ Formed Wire Top Tie

Brand:

FARGO

Catalog ID:

STT60

SUPER TOP TIE™ for 1/0 ACSR, 1/0 AAC and 1/0 AAAC

STT Super Top-Tie® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).

  • SUPER TOP TIE™ ties are used or securing the conductor in the top groove of vertical-mounted C, F and J-Neck interchangeable headstyle insulators and many non-standard pin and post insulators (single- or double-support) or on *ANSI 53-2 spool insulators (horizontal or vertical).
  • Semiconductor-rubber pad and high-density polyethylene on loops protect against abrasion of insulator, conductor and tie.
  • Fit is resilient and provides superior performance under galloping and aeolian vibration.

Product details

General

Application
Top Tie
Color Code
Yellow
Insulator Throat Neck Type
C, F, J Neck & Spool
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359053446

Dimensions

Dimensions
17.700 in x 1.321 in x 2.086 in
Height
2.086 in
Length
17.7 in
Weight
0.64 lb
Width
1.321 in

Conductor Related

Conductor Diameter - Maximum
0.409
Conductor Diameter - Minimum
0.361
Conductor Diameter Range
0.361 - 0.409
Conductor Type
ACSR, AAC and AAAC

Logistics

Carton Quantity
50
Pallet Quantity
1050

Resources and downloads