HPS_ID_ACF9B_Iso_PRODIMAGE
HPS_ID_ACF9B_Iso_PRODIMAGE
play
play
+3
HPS_ID_ACF9B_Front_PRODIMAGE

Terminal, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ACF9B2

Bolted aluminum alloy straight terminal for connecting aluminum cable to aluminum or copper flat pad combinations.

Bolted aluminum alloy straight terminal for connecting aluminum cable to aluminum or copper flat pad combinations.

  • NEMA B2 2-Hole flat terminal
  • Cable Diameter Range: 0.681-0.893 inches
  • Conductor Ranges: 350 - 600 MCM AAC and 336 - 477 ACSR
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Side formed tongues are standard to allow clearance for flush mounting. 45° and 90° angled tongues may be obtained by specifying desired angle in the catalog number along with which pad contact surface ("X" or "Y") should be machined. Example: ACF11CY90
  • To obtain cable grooves coated with a petroleum base sealant, add "XB" suffix to catalog number. Example: ACF15DY90XB
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Bolted Lugs & Terminals
UPC
096359279990

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
2.688 in x 6.5 in x 1.313 in
Height
1.313 in
Length
2.688 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.198 lb
Width
6.5 in
Width - Pad
2 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37
Conductor Diameter - Maximum
0.893 in
Conductor Diameter - Minimum
0.681 in
Conductor Diameter Range
0.681 - 0.893
Conductor Type
  • AAC
  • ACSR

Logistics

Pallet Quantity
1008

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)