HPS_ID_SWH-100D_iso_PRODIMAGE
* Representative image
HPS_ID_SWH-100D_iso_PRODIMAGE
play
play
+2
HPS_ID_SWH-100D_Front_PRODIMAGE

Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

SWH080B2

Terminal, Bronze Bolted, Cable to Flat, Heavy Duty, Copper cable range 0.365-1.031 inches, Pad is 2 hole NEMA B2 size (2 in. x 3 in.)

  • 1/2" dia. Hex-head clamping bolts for clamping copper cable
  • Side formed pads are standard for flush mounting
  • Clamping bolts have hex-stops for one-wrench installation
  • Tongue holes have NEMA spacing

Product details

General

Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Bolted Lugs & Terminals
UPC
096359327509

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.136 lb
Width - Pad
2 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
1.031 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 1.031
Conductor Type
Copper

Logistics

Pallet Quantity
420

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)