HPS_ID_SWL-50-C_ISO_PRODIMAGE
* Representative image
HPS_ID_SWL-50-C_ISO_PRODIMAGE
play
play
+2
HPS_ID_SWL-50-C_ISO_R_PRODIMAGE

Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

SWL050B2

"Terminal, Bronze Bolted, Tap Lug, Cable to Flat, Single Eye Bolt, Cable Range 0.128"-0.419" Dia. to 3/4" Thick Flat, Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-Stainless steel"

  • "Clamping bolts have hex-stops for one-wrench installation
  • Side formed pads are standard for flush mounting
  • furnished with reversible cable caps
  • 90° pad orientation available, 45° pad orientation available"

Product details

General

Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Bolted Lugs & Terminals
UPC
096359328360

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
6 in x 2 in x 0.94 in
Height
0.94 in
Length
6 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.04 lb
Width
2 in
Width - Pad
2 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.813
Conductor Type
Copper

Logistics

Pallet Quantity
1008

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)