HPS_ID_SWH-100D_iso_PRODIMAGE
* Representative image
HPS_ID_SWH-100D_iso_PRODIMAGE
play
play
+2
HPS_ID_SWH-100D_Front_PRODIMAGE

Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

SWH025BTP

Terminal, Bronze Bolted, Tin Platted (TP suffix), (Cable to Flat, Heavy Duty, Copper cable range 0.204-0.575 inches, Pad is 2 hole NEMA B size (1.5 in. x 3 in.)

  • 1/2" dia. Hex-head clamping bolts for clamping copper cable
  • Side formed pads are standard for flush mounting
  • Clamping bolts have hex-stops for one-wrench installation
  • Tongue holes have NEMA spacing

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Bolted Lugs & Terminals
UPC
096359327301

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Dimensions
6 in x 1.5 in x 0.875 in
Height
0.875 in
Length
6 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.352 lb
Width
1.5 in
Width - Pad
1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.204 in
Conductor Diameter Range
0.204 - 0.575
Conductor Type
Copper

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)