Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

STF406B2

"Terminal, Bolted, Tube to Flat, 4-hole Pad, Straight, Center formed, Conductor size tubing IPS: 2 1/2", Material: Castings-Bronze alloy, Clamping hardware-Stainless steel"

  • "Centre formed pads may be obtained by adding suffix-CF to the catalog number
  • 45° & 90° angle connectors may be obtained by specifying desired angle
  • For Suffix "ED" Everdur (silicon bronze) hardware will be supplied instead of the usual hardware
  • For "TP" suffix Tin plating will be supplied on bronze items
  • For suffix "XY" Contact surface finished on both sides of tongue"

Product details

General

Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Bolt Holes
2
Number of Ground Braid Lug Holes
0
Number of Pad Holes
2
Type
Terminal, Bronze Bolted
UPC
096359326328

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.528 lb
Width - Pad
2 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Bus

Logistics

Pallet Quantity
420

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)