Aluminum Compression Terminal for #4 AL/CU, #2 sol CU, #4 6/1, 7/1 ACSR, #2 COMPACT

Brand:

ANDERSON

Catalog ID:

VAUL412BN

Aluminum Compression Terminal for #4 AL/CU, #2 sol CU, #4 6/1, 7/1 ACSR, #2 COMPACT

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

Product details

General

Color Code
Orange
Crimp Method
VERSAtile™ (Accomodates Conventional And Anderson Tools)
Die Index
5/8 (243, BG)
Die Size
*See Resources / Downloads for die selection and installation instructions
Material
Aluminum
Material - Body
Aluminum
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plating
No
Style
Impact Extruded
UPC
096359334910

Dimensions

Diameter - Pad Bolt
0.5 in
Dimension - Hole Size inch
0.500 in
Weight
0.098 lb

Conductor Related

Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.268 in
Conductor Diameter (VersaCrimp) - Minimum
0.146 in

Certifications And Compliance

UL Listed
No

Logistics

Carton Quantity
200