HPS_ID_ACF30C_PRODIMAGE
HPS_ID_ACF30C_PRODIMAGE
play
play
+3
HPS_ID_ACF-13D_side_PRODIMAGE

Terminal, Aluminum Compression

Brand:

ANDERSON

Catalog ID:

ACF40C

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA C 4-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.522-0.575 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

Product details

General

Material
Aluminum
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Cable to Flat
UPC
096359279549

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.294 lb
Width - Pad
3 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Compatibility
ACSR-Penguin-4/0-6/1;AAC-Oxlip-4/0-7;AAC-Valerian-250-19
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.522 in
Conductor Diameter Range
0.522 - 0.575
Conductor Type
  • AAC
  • ACSR

Logistics

Pallet Quantity
864

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)