text.skipToContent text.skipToNavigation

Automatic Splice, Aluminum, Full Tension

By FARGO 

Catalog ID: GL401

By FARGO
Catalog ID:  GL401
Automatic Splice, Full Tension, for #6 or #4 ACSR/AAAC/AAC. Dia. Range .184 - .263 in
  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy installation

More Options

Product Details

General

Color Code Blue
Material Aluminum

Conductor Related

Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18
Conductor Diameter - Maximum 0.263 in
Conductor Diameter - Minimum 0.184 in
Conductor Diameter Range 0.184 - 0.263
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Resources and Downloads

Sales Drawings

Videos

Hubbell Power Systems Automatic Splice Installation (VI0548E)