text.skipToContent text.skipToNavigation

Automatic Splice, Aluminum, Full Tension

By FARGO 

Catalog ID: GL1355A

By FARGO
Catalog ID:  GL1355A
Automatic Splice, 10,000 Lb, for 700, 715 AAC, Dia. Range 0.94 - 0.976 in.
  • ANSI C119.4
  • Class A connector
  • Maximum design rating 10,000 lb/44.5 kN
  • Color coded funnel guides for easy installation

More Options

Product Details

General

Color Code Natural
Material Aluminum

Conductor Related

Conductor Compatibility ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Kingbird-636-18/1;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61
Conductor Diameter - Maximum 0.976 in
Conductor Diameter - Minimum 0.94 in
Conductor Diameter Range 0.94 - 0.976
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Resources and Downloads