text.skipToContent text.skipToNavigation

Automatic Splice, Aluminum, Full Tension

By FARGO 

Catalog ID: GL1441A

By FARGO
Catalog ID:  GL1441A
Automatic Splice, 10,000 Lb, for 954 AAC, Dia. Range 1.100 - 1.140 in.
  • ANSI C119.4
  • Class A connector
  • Maximum design rating 10,000 lb/44.5 kN
  • Color coded funnel guides for easy installation

More Options

Product Details

General

Color Code Natural
Material Aluminum

Conductor Related

Conductor Compatibility ACSR-Drake-795-26/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;AAC-Magnolia-954-37;AAC-Goldenrod-954-61
Conductor Diameter - Maximum 1.14 in
Conductor Diameter - Minimum 1.1 in
Conductor Diameter Range 1.1 - 1.14
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Resources and Downloads