text.skipToContent text.skipToNavigation

Automatic Splice, Aluminum, Full Tension

By FARGO 

Catalog ID: GL406A

By FARGO
Catalog ID:  GL406A
Automatic Splice, Full Tension, for 1/0 ACSR/AAAC/AAC. Dia. Range .355 - .400 in
  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy installation

More Options

Product Details

General

Color Code Yellow
Material Aluminum

Conductor Related

Conductor Compatibility ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum 0.4 in
Conductor Diameter - Minimum 0.355 in
Conductor Diameter Range 0.355 - 0.4
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 2400

Resources and Downloads

Sales Drawings

Videos

Hubbell Power Systems Automatic Splice Installation (VI0548E)