text.skipToContent text.skipToNavigation

Automatic Splice Aluminum Full Tension

By FARGO 

Catalog ID: GL1385AKR

By FARGO
Catalog ID:  GL1385AKR
Automatic Splice, Corrosion Resistant, 10,000 Lb, for 795 AAC, Dia. Range 0.996 - 1.031 in.
  • ANSI C119.4 Class A Connector
  • Corrosion Resistant
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification

More Options

Product Details

General

Color Code Natural
Material Aluminum
UPC 096359576983

Conductor Related

Conductor Diameter - Maximum 1.031 in
Conductor Diameter - Minimum 0.996 in
Conductor Diameter Range 0.996 - 1.031
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 840

Resources and Downloads

Catalog Page

Sales Drawings