text.skipToContent text.skipToNavigation

Automatic Splice Aluminum Full Tension

By FARGO 

Catalog ID: GL4042AKR

By FARGO
Catalog ID:  GL4042AKR
Automatic Splice, Corrosion Resistant, Full Tension, for #4 or #2 ACSR/AAAC/AAC. Dia Range .220 - .320 in
  • ANSI C119.4 Class A Connector
  • Corrosion Resistant
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification

More Options

Product Details

General

Color Code Red; Orange
Material Aluminum

Conductor Related

Conductor Diameter - Maximum 0.32 in
Conductor Diameter - Minimum 0.22 in
Conductor Diameter Range 0.22 - 0.32
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 3200

Resources and Downloads

Catalog Page

Sales Drawings

Videos

Hubbell Power Systems Automatic Splice Installation (VI0548E)