text.skipToContent text.skipToNavigation

Automatic Splice Aluminum Full Tension

By FARGO 

Catalog ID: GL409AKR

By FARGO
Catalog ID:  GL409AKR
Automatic Splice, Corrosion Resistant, Full Tension, for 4/0 ACSR/AAAC/AAC. Dia. Range .505 - .595 in
  • ANSI C119.4 Class A Connector
  • Corrosion Resistant
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification

More Options

Product Details

General

Color Code Pink
Material Aluminum
UPC 096359505631

Conductor Related

Conductor Diameter - Maximum 0.595 in
Conductor Diameter - Minimum 0.505 in
Conductor Diameter Range 0.505 - 0.595
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 800

Resources and Downloads

Catalog Page

Sales Drawings

Videos

Hubbell Power Systems Automatic Splice Installation (VI0548E)