text.skipToContent text.skipToNavigation

Automatic Splice Aluminum Full Tension

By FARGO 

Catalog ID: GL412KR

By FARGO
Catalog ID:  GL412KR
Automatic Splice, Corrosion Resistant, Full Tension, for 477 AAC, 465.4 AAAC, 397.5 (18/1) ACSR, Dia. Range 0.720 - 0.795 in.
  • ANSI C119.4 Class A Connector
  • Corrosion Resistant
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification

More Options

Product Details

General

Color Code Blue
Material Aluminum
UPC 096359578291

Conductor Related

Conductor Diameter - Maximum 0.795 in
Conductor Diameter - Minimum 0.72 in
Conductor Diameter Range 0.72 - 0.795
Conductor Type AAC, AAAC, ACSR

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 400

Resources and Downloads

Catalog Page

Sales Drawings

Videos

Hubbell Power Systems Automatic Splice Installation (VI0548E)