text.skipToContent text.skipToNavigation

Automatic Splice Reducing Full Tension

By FARGO 

Catalog ID: GL406A4042A

By FARGO
Catalog ID:  GL406A4042A
Automatic Splice, Reducing, 1/0 Stranded Aluminum to 4 & 2 Stranded Aluminum

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Aluminum
    Material - Gripping Unit Aluminum Alloy
    Tension Range 0 lb

    Dimensions

    Adjustment Step 0 in
    Assembly Rating (Ultimate) 0 lb
    Insulator / Conductor Hole Spacing 0 in
    Messenger Diameter Range 0 - 0

    Conductor Related

    Conductor Compatibility ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18
    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 2400

    Resources and Downloads

    Videos

    Hubbell Power Systems Automatic Splice Installation (VI0548E)