text.skipToContent text.skipToNavigation

Automatic Splice Reducing Full Tension

By FARGO 

Catalog ID: GL412411

By FARGO
Catalog ID:  GL412411
Automatic Splice, Reducing, 397.5 Stranded Aluminum to 336.4 Stranded Aluminum

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Aluminum
    Material - Gripping Unit Aluminum Alloy
    Tension Range 0 lb

    Dimensions

    Adjustment Step 0 in
    Assembly Rating (Ultimate) 0 lb
    Insulator / Conductor Hole Spacing 0 in
    Messenger Diameter Range 0 - 0

    Conductor Related

    Conductor Compatibility ACSR-Merlin-336.4-18/1;ACSR-Chickadee-397.5-18/1;AAC-Tulip-336.1-19;AAC-Canna-397.5-19
    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 400

    Resources and Downloads

    Specifications

    Videos

    Hubbell Power Systems Automatic Splice Installation (VI0548E)