text.skipToContent text.skipToNavigation

Automatic Splice Bi-Metal (Copper to Aluminum)

By FARGO 

Catalog ID: GL4042A13

By FARGO
Catalog ID:  GL4042A13
Automatic Splice, Bimetallic, 2 & 4 Stranded AAC, AAAC, ACSR to 3 Solid (4 Stranded) Copper

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Aluminum; Copper
    Tension Range 0 lb

    Dimensions

    Adjustment Step 0 in
    Assembly Rating (Ultimate) 0 lb
    Insulator / Conductor Hole Spacing 0 in
    Messenger Diameter Range 0 - 0

    Conductor Related

    Conductor Compatibility AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18
    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Certifications and Compliance

    UL Listed No

    Resources and Downloads

    Videos

    Hubbell Power Systems Automatic Splice Installation (VI0548E)