text.skipToContent text.skipToNavigation

Automatic Splice Bi-Metal (Copper to Aluminum)

By FARGO 

Catalog ID: GL118195A

By FARGO
Catalog ID:  GL118195A
Automatic Splice, Bimetallic, 3/0, 4/0 AAC, 2/0 - 3/0 AAAC to 3/0 Sol, 2/0 Str CU

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Aluminum; Copper
    Tension Range 0 lb

    Dimensions

    Adjustment Step 0 in
    Assembly Rating (Ultimate) 0 lb
    Insulator / Conductor Hole Spacing 0 in
    Messenger Diameter Range 0 - 0

    Conductor Related

    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 4200

    Resources and Downloads

    Specifications

    Videos

    Hubbell Power Systems Automatic Splice Installation (VI0548E)