text.skipToContent text.skipToNavigation

Automatic Splice Copper

By FARGO 

Catalog ID: GL114

By FARGO
Catalog ID:  GL114
Automatic Splice, for #2 SOL or #3 (7 str), #4 (3 str) Copper, 5A Copperweld

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Copper
    Material - Gripping Unit Bronze Alloy

    Conductor Related

    Conductor Diameter - Maximum 0.26 in
    Conductor Diameter - Minimum 0.25 in
    Conductor Diameter Range 0.25 - 0.26
    Conductor Type Copper, Copperweld

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 8000