text.skipToContent text.skipToNavigation

Automatic Splice Copper

By FARGO 

Catalog ID: GL130

By FARGO
Catalog ID:  GL130
Automatic Splice, for 500 (19 or 37 str) Copper, Dia. Range 0.80 - 0.81 in.

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    EU RoHS Indicator Contact Manufacturer
    Material Copper
    Material - Gripping Unit Bronze Alloy
    UPC 096359311614

    Conductor Related

    Conductor Diameter - Maximum 0.81 in
    Conductor Diameter - Minimum 0.80 in
    Conductor Diameter Range 0.80 - 0.81
    Conductor Type Copper, Copperweld

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 900