text.skipToContent text.skipToNavigation

Automatic Splice Copper

By FARGO 

Catalog ID: GL111M

By FARGO
Catalog ID:  GL111M
Automatic Splice, for #8 SOL, #6 SOL, 10 MM2 Copper, Dia. Range 0.14 - 0.17 in.
  • Range taking automatic splice
  • For use with copper and Copperweld conductor
  • Individually bagged to seal out dirt before use

More Options

Product Details

General

Color Code None
EU RoHS Indicator Contact Manufacturer
Material Copper
Material - Gripping Unit Bronze Alloy
UPC 096359311249

Conductor Related

Conductor Diameter - Maximum 0.17 in
Conductor Diameter - Minimum 0.14 in
Conductor Diameter Range 0.14 - 0.17
Conductor Type Copper, Copperweld

Certifications and Compliance

UL Listed No