text.skipToContent text.skipToNavigation

Automatic Splice Copper

By FARGO 

Catalog ID: GL120M

By FARGO
Catalog ID:  GL120M
Automatic Splice, for 4/0 7 str, 120 MM2 Copper, Dia. Range 0.50 - 0.56 in.
  • Range taking automatic splice
  • For use with copper and Copperweld conductor
  • Individually bagged to seal out dirt before use

More Options

Product Details

General

Color Code None
Material Copper
Material - Gripping Unit Bronze Alloy

Conductor Related

Conductor Diameter - Maximum 0.56 in
Conductor Diameter - Minimum 0.50 in
Conductor Diameter Range 0.50 - 0.56
Conductor Type Copper, Copperweld

Certifications and Compliance

UL Listed No