text.skipToContent text.skipToNavigation

Automatic Splice, Full Tension, for 3/16" EHS, AW

By ANDERSON 

Catalog ID: GLS5039

By ANDERSON
Catalog ID:  GLS5039
Automatic Splice, Full Tension, for 3/16" Alumoweld HS, Common, Utilities, Siemens-Martin guy grades.

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Aluminum
    Material - Gripping Unit Plated Steel
    UPC 096359529729

    Conductor Related

    Conductor Diameter - Maximum 0.215 in
    Conductor Diameter - Minimum 0.145 in
    Conductor Diameter Range 0.145 - 0.215

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 3600

    Resources and Downloads