text.skipToContent text.skipToNavigation

Automatic Splice, Full Tension, for 3/8" EHS, AW, AWAC

By ANDERSON 

Catalog ID: GLS5042

By ANDERSON
Catalog ID:  GLS5042
Automatic Splice, Full Tension, for 3/8" Alumoweld HS, Common, Utilities, Siemens-Martin guy grades

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Aluminum
    Material - Gripping Unit Plated Steel
    UPC 096359389491

    Dimensions

    Insulator / Conductor Hole Spacing 0 in
    Weight 1.207 lb

    Conductor Related

    Conductor Diameter - Maximum 0.392 in
    Conductor Diameter - Minimum 0.325 in
    Conductor Diameter Range 0.325 - 0.392

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 1600