text.skipToContent text.skipToNavigation

Compression Splice Conventional (Hex Die) Full Tension

By FARGO 

Catalog ID: 20829

By FARGO
Catalog ID:  20829
"Compression Splice, Conventional 2-Die, Full Tension , for ACSS 397.5 kcmil 26/7"
  • "For use with AAC,AAAC, ACAR Conductors
  • PC suffix denotes prefilled UJC Joint Compound
  • Full tension splice assembly"

More Options

Product Details

General

Aluminum Die 20AH
Compression Method Conventional
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 12 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 14.5 in
Messenger Diameter Range 0 - 0

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter (Main) Range 0 - 0
Conductor Diameter - Maximum 0.772 in
Conductor Diameter - Minimum 0.77 in
Conductor Diameter Range 0.77 - 0.772
Conductor Type AAC
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources and Downloads