text.skipToContent text.skipToNavigation

Compression Splice Conventional (Hex Die) Full Tension

By FARGO 

Catalog ID: 20850

By FARGO
Catalog ID:  20850
"Compression Splice, Conventional 2-Die, Full Tension , for ACSR 397.5 kcmil 30/7"
  • "For use with AAC,AAAC, ACAR Conductors
  • PC suffix denotes prefilled UJC Joint Compound
  • Full tension splice assembly"

More Options

Product Details

General

Aluminum Die 24AH
Compression Method Conventional
EU RoHS Indicator No
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 60 to
Tension Range 0 lb
UPC 096359250104

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 15.7 in
Messenger Diameter Range 0 - 0
Weight 0.980 lb

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Compatibility AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter (Main) Range 0 - 0
Conductor Diameter - Maximum 0.819 in
Conductor Diameter - Minimum 0.773 in
Conductor Diameter Range 0.773 - 0.819
Conductor Type AAC
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources and Downloads