text.skipToContent text.skipToNavigation

Compression Splice Conventional (Hex Die) Full Tension

By FARGO 

Catalog ID: 20950

By FARGO
Catalog ID:  20950
"Compression Splice, Conventional 2-Die, Full Tension , for ACSR 477.0 kcmil 18/1"
  • "For use with AAC,AAAC, ACAR Conductors
  • PC suffix denotes prefilled UJC Joint Compound
  • Full tension splice assembly"

More Options

Product Details

General

Aluminum Die 24AH
Compression Method Conventional
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 60 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 17 in
Messenger Diameter Range 0 - 0

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Compatibility AAC-Meadowsweet-600-37
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter (Main) Range 0 - 0
Conductor Diameter - Maximum 0.891 in
Conductor Diameter - Minimum 0.861 in
Conductor Diameter Range 0.861 - 0.891
Conductor Type AAC
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources and Downloads