text.skipToContent text.skipToNavigation

Compression Splice Conventional (Hex Die) Full Tension

By FARGO 

Catalog ID: 20102

By FARGO
Catalog ID:  20102
"Compression Splice, Conventional 2-Die, Full Tension , for ACSR 266.8 kcmil 26/7"

More Options

Product Details

General

Aluminum Die 27AH
Compression Method Conventional
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 60 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 18.5 in
Messenger Diameter Range 0 - 0
Weight 3.312 lb

Electrical Ratings

Voltage Application EHV; Standard

Conductor Related

Conductor Compatibility AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter (Main) Range 0 - 0
Conductor Diameter - Maximum 0.98 in
Conductor Diameter - Minimum 0.951 in
Conductor Diameter Range 0.951 - 0.98
Conductor Type AAC
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 20

Resources and Downloads