text.skipToContent text.skipToNavigation

Compression Splice Conventional (Two Die) Full Tension

By FARGO 

Catalog ID: TJA4121SSAC

By FARGO
Catalog ID:  TJA4121SSAC
"Compression Splice, Conventional 2-Die, Full Tension , for ACSS 1272.0 kcmil 54/19"
  • "For use with ACSS Cardinal
  • Full tension Splice assembly
  • For use with HTJC Joint Compound
  • Splices are EHV rated where conductor dia. is 1" or larger"

More Options

Product Details

General

Aluminum Die 30AH
Compression Method Conventional (2 die system)
Inhibitor Loaded No
Material Aluminum; Steel
Press Minimum 60 to
Tension Range 0 lb
UPC 096359507963

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Diameter - Outside 1.196 in
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 35 in
Messenger Diameter Range 0 - 0
Weight 6.272 lb

Electrical Ratings

Voltage Application EHV; Standard

Conductor Related

Conductor Compatibility ACSS-Cardinal-954-54/7
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter (Main) Range 0 - 0
Conductor Type ACSS
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 120

Resources and Downloads