text.skipToContent text.skipToNavigation

Compression Splice Conventional (Two Die) Full Tension

By FARGO 

Catalog ID: TJA4412

By FARGO
Catalog ID:  TJA4412
"Compression Splice, Conventional 2-Die, Full Tension , for ACSR 1351.5 kcmil 45/7"
  • "For use with ACSR Tanager
  • Full tension Splice assembly
  • Joint Compound purchased separately
  • Splices are EHV rated where conductor dia. is 1" or larger"

More Options

Product Details

General

Aluminum Die 30AH
Compression Method Conventional (2 die system)
Inhibitor Loaded No
Material Aluminum; Steel
Press Minimum 60 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Diameter - Outside 1.186 in
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 28.6 in
Messenger Diameter Range 0 - 0

Electrical Ratings

Voltage Application EHV; Standard

Conductor Related

Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter (Main) Range 0 - 0
Conductor Type ACSR
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources and Downloads