Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DSC1405012

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.-2-1/2”-12, Copper Conductor Range- Cable- 4/0 Str.-1000 MCM,Dia-0.522"-1.152", Material: Castings-Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

  • "To specify 90 degree connector, insert “90” into catalog number. Example: DSC140509012
  • All sizes furnished with reversible cable caps"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Cable
UPC
096359300779

Dimensions

Angle - Stud to Conductor
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.9 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.813
Conductor Type
Copper

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)