PPHID-24354
PPHID-24354
play
play

Tee, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

TCC4050022

Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

  • Tee, Bronze Bolted, Cable to Cable, 0.325-0.813 Main to 0.162-0.419 Tap
  • Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359330868

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.372 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.325 in
Conductor Diameter (Main) - Maximum
0.813 in
Conductor Diameter (Main) - Minimum
0.325 in
Conductor Diameter (Main) Range
0.325 - 0.813
Conductor Diameter (Tap) - Maximum
0.419 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Diameter Range
0.325 - 0.813
Conductor Type
Copper

Logistics

Pallet Quantity
840

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)