PPHID-24354
PPHID-24354
play
play

Tee, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

TCC8080080

Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel.

  • Tee, Bronze Bolted, Cable to Cable, 0.365-1.031 Main to 0.365-1.031 Tap
  • Bronze alloy tee for connecting copper cable main to copper cable tap. Clamping bolts have hex-stops for one-wrench installation. All sizes furnished with reversible cable caps. Material: Castings - bronze alloy, hardware - silicon bronze or stainless steel

Product details

General

Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359330998

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.508 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
1.031 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter (Main) - Maximum
1.031 in
Conductor Diameter (Main) - Minimum
0.365 in
Conductor Diameter (Main) Range
0.365 - 1.031
Conductor Diameter (Tap) - Maximum
1.031 in
Conductor Diameter (Tap) - Minimum
0.365 in
Conductor Diameter Range
0.365 - 1.031
Conductor Type
Copper

Logistics

Pallet Quantity
252

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)