text.skipToContent text.skipToNavigation

Grate, ADA, Class A, HDPE

by Polycast 

Catalog ID: DG0675

Class A - Black HDPE - ADA grate - 24"

Product Details

General

Color Black
Load Rating (DIN) 3372 lb
Material High Density Polyethylene
Series
  • 600 Series
  • 500 Series
Type Grates/600 Series

Dimensions

Length 24 in
Weight 3.57 lb
Width 5.25 in

Certifications and Compliance

DIN Designator A

Resources/Downloads