text.skipToContent text.skipToNavigation

Catch Basin, Polymer Concrete

By Polycast 

Catalog ID: DP0653SB

By Polycast
Catalog ID:  DP0653SB
Catch Basin 24" x 24" solid bottom

More Options

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 600 Series
Type Catch Basins

Dimensions

Dimensions 24 in x 24 in x 24 in
Height 24 in
Length 24 in
Weight 165 lb
Width 24 in

Resources and Downloads

Videos

Hubbell Power Systems Getting Real About Rust (VI07075E1018)