text.skipToContent text.skipToNavigation

Channel Adapter, Male, 600 Series, Polymer Concrete

by Polycast 

Catalog ID: DP0699M

600 Series-Male Channel Adapter

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 600 Series
Type Channel Accessories/Adapters

Dimensions

Weight 0.5 lb

Resources/Downloads