- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
- Line Construction Hardware
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Maintenance
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
- Arresters
- Bushings
- Connectors
- Drain & Trench Systems
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Accessories
- Aluminum - Dual
- Aluminum - Modular
- Aluminum - Single
- Box Pads
- View All Enclosures - Above Ground Categories
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Assemblies
- Boxes
- Covers
- Hardware
-
- Fasteners
-
Grounding & Bonding
-
Grounding & Bonding
- Cable
- Mechanical
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Joint Compound
-
- Insulators
- Line Construction Hardware
- Tools, Dies & Accessories
- Underground Separable Connectors
-
Utility Measurement Systems
-
Utility Measurement Systems
- Instrument Transformers
- Line Post Sensors
- Primary Metering
- Sub-Transmission Optical Sensor
-
- Utility Switching & Fusing
-
Wildlife Mitigation
-
Wildlife Mitigation
- Barrier Discs
- Conductor / Bus Covers
- Deterrents
- Guards
- Solutions
-
- View All Power & Utilities Categories
-
-
Data & Communications
-
Data & Communications
-
ADSS Hardware
-
ADSS Hardware
- Deadends
- Suspensions
- Vibration Control
-
- Anchoring
-
Cable
-
Cable
- Copper
-
-
Cable Slack Storage
-
Cable Slack Storage
- ADSS
- Cable Slack Storage Accessories
- Coil Brackets
- Drop
- Lashed Aerial
-
- Connectors
-
Drop Line Hardware
-
Drop Line Hardware
- Brackets
- Drop Line Clamps
- House Attachments
-
-
Fiber Splice Closures
-
Fiber Splice Closures
- ADSS & Dielectric
- Brackets & Accessories
- Downlead Clamps
- Grounded
- OPGW
- View All Fiber Splice Closures Categories
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Joint Compound
-
- Line Construction Hardware
-
Radio Communications
-
Radio Communications
- Antenna Brackets
-
- Tools, Dies & Accessories
-
Underground Construction
-
Underground Construction
- Assemblies
- Boxes
- Covers
- Hardware
- Pedestals & Pads
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Compression Connectors and Terminals
-
Enclosures
-
Enclosures
- Enclosure Accessories
- NEMA 3R
-
-
Grounding and Bonding
-
Grounding and Bonding
- Bus Bars
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Wrenches
-
- View All Electrical & Electronic Categories
-
-
- Markets
-
Markets
-
Markets
- Our Markets
-
-
Solutions
Our Solutions
-
Solutions
-
Solutions
-
Our Solutions
-
Our Solutions
- Advanced Distribution Automation
- Anchoring
- Bushings Product Repair
- Corrosion Resistance
- Custom Molded Products
- Drain Systems
- Fire Mitigation
- Foundation Repair
- Line Surge Arresters
- Optical Power Quality Monitoring
- Power Factor Correction
- Recloser Maintenance
- Seismic Solutions
- TowerPak Kit
- Underground Solutions
- Utility Structure Foundations
- Wildlife Mitigation
-
-
-
Resources
CompanyMarketingTechnical
-
Resources
-
Resources
- Company
- Marketing
-
Technical
-
Technical
- Drawings
- MSDS
- ISO Certificates
- Test Reports
- Resource Search
-
- Support
-
- Products
- Power & Utilities
- Drain & Trench Systems
- 700 Series - Moderate-High Traffic
- 600 Series - 48" Presloped Drain, Sloped Channel
Item Added to Your Cart!
600 Series - 48" Presloped Drain, Sloped Channel
By Polycast
Catalog ID: DP0601
600 Series - 48" Presloped Drain, Sloped Channel
By Polycast
Catalog ID:
DP0601
The versatile design of the 600 Series allows for flow rates equal to or greater than most larger poured-in-place trench drains (470 GPM per outlet attainable with proper components). It is ideally suited for a variety of commercial and industrial applications. Optional Vinyl Ester channels are available for use in harsh chemical or high temperature applications.DIN Class A - D
Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.
- Designed to have flow rates equal to or greater than most larger poured-in-place trench drains.
- The Precast trench sections and grates are made up of 2' and 4' lengths.
- Available in either polyester or Vinyl Ester polymer concrete.
- Frames are available for use with hard wheel traffic.
More Options
Get a Quote
Product Details
General
Available Options | Available in Vinyl Ester for corosive or high temperature applications |
Color | Gray |
Material | Polyester Polymer Concrete |
Series | 600 Series |
Type | Channels/600 Series |
UPC | 662037208622 |
Dimensions
Dimensions | 48 in x 6 in x 4 in |
Height | 4 in |
Length | 48 in |
Weight | 44 lb |
Width | 6 in |
Resources and Downloads
Catalogs
Videos
Hubbell Power Systems Getting Real About Rust (VI07075E1018)
Please wait, preparing to download your file.