text.skipToContent text.skipToNavigation

Drain, Sloped Channel, 600 Series, Polymer Concrete

by Polycast 

Catalog ID: DP0617

600 Series-Sloped Channel 48”

Product Details

General

Available Options Available in Vinyl Ester for corosive or high temperature applications
Color Gray
Material Polyester Polymer Concrete
Series 600 Series
Type Channels/600 Series

Dimensions

Dimensions 48 in x 6.25 in x 9.38 in
Height 9.38 in
Length 48 in
Weight 63 lb
Width 6.25 in

Resources/Downloads