MY LISTS
HUBBELL POWER SYSTEMS
Image of ACI2000-120 Heater, 1900W, Single Phase, 120V
Buy America(n) Qualified

Heater, 1900W, Single Phase, 120V

Brand: HOT BOX

Catalog ID: ACI2000-120

1900W, 120V single phase heater w/ thermostat & fan

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Better Freeze Protection - Heater is thermostatically controlled to maintain an interior temperature of 40 degrees F to protect equipment from external temperatures as low as -30 degrees F in accordance with ASSE 1060 1.2.2.1.
  • Better Performance and Safety - Wall-mounted design elevates heater above discharge point.
  • Fast and Easy Installation - 6' power cord and plug.
  • Quiet Operation - Factor lubricated 100 cfm fan.